Processor Module, Modicon M580, Level 5, Remote Coated

BMEP585040C
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Modicon M580 Range, An Offer Of Programmable Automation Controllers (Pac) And Safety Programmable Logic Controllers (Plc) With Built-In Ethernet. This Processor Module Offers A Maximum Of 8 Rack Configuration And 180 Application Specific Channels. It Is A Processor Module With A Current Consumption Of 295Ma At 24V Dc. It Supports 5120 Discrete, 1280 Analogue Local I/O Channels And 64 Distributed Equipment. Thanks To A Protective Coating On Its Circuit Board, This Product Can Be Used In Harsh Environments. It Is Integrated With Ethernet Tcp/Ip For Service Port, 2 Ethernet Tcp/Ip For Device Network, Ethernet For Hsby Port And Usb Type Mini B For Connections. It Offers 600000 Hours Of Mtbf. It Has 31 - 2 Racks Per Remote Drop For I/O Station. It Has An Integrated Ram Of 24Mb For Program, 4096Kb For Data, 10Kb For System Memory And Expandable Flash Of 4Gb For Data Storage. It Is An Ip20 Rated Product. It Weighs.849Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Ul, Atex, Iec-Ex, Ce, Merchant Navy, Csa, Rcm And Eac. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. The Benefits Of Modicon M580 Are Reduce Time To Market, Improve Reliability And Sustainability, Improve Productivity With High Performance And Increase Operating Profitability Due To Improved Access To Data.

Product Details

SKU BMEP585040C
Part Number BMEP585040C
Price ZAR 317,131.10
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Processor Module, Modicon M580, Level 5, Remote Coated
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.