Pressure Sensors Xm, Pressure Switch Xmx 12 Bar, Adjustable Scale 2 Thresholds, 1 C/O

XMXA12L2135
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This 12Bar Pressure Switch Is Part Of The Xmx Range, An Offer Of Electromechanical Pressure Switches For Control Circuits. These Switches Have An Adjustable Differential And Are Designed For Regulation Between Two Thresholds. The Function Of Pressure Switches Is The Control Or Regulation Of Pressure Levels In Hydraulic Systems. They Transform The Pressure Change Into A Digital Electrical Signal When The Preset Switching Points Are Reached. This Pressure Switch Has An Adjustable Range Of Switching Point, Or Rising Pressure, From 1.3Bar To 12Bar (18.85Psi To 174Psi). Thanks To The Electromechanical Technology, This Product Is Reliable And Simple To Use. It Incorporates One C/O Single-Pole Contact, Snap Action. It Has A Diaphragm Pressure Actuator. This Pressure Switch Features A Black Opaque Cover With An Internal Setting Screw, A G 1/4 Female Fluid Connector And Two Entries Tapped For N°13 (Din Pg 13.5) Cable Gland. It Is Suitable For Controlling Air, Fresh Water And Sea Water Up To +55°C. It Complies With Ul, Csa, Eac, Ccc Certifications And With Ce, Iec/En 60947-5-1 Standards. Dedicated Accessories, To Be Ordered Separatly, Are Available To Facilitate The Setting Of The Switch. Knurled Adjustment Knob, Fixing Bracket, 13P Cable Glands, Diaphragms, Etc. This Switch Operates In All Positions. The Xmx Range Brings High Level Of Reliability And Quality, Long Life Duration, And A Worldwide Availability.

Product Details

SKU XMXA12L2135
Part Number XMXA12L2135
Price ZAR 1,568.37
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Pressure Sensors Xm, Pressure Switch Xmx 12 Bar, Adjustable Scale 2 Thresholds, 1 C/O
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.