calcActive())">
Pressure Sensors Xm, Pressure Switch Xma 6 Bar, Adjustable Scale 2 Thresholds, 1 C/O
XMAV06L2135
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMAV06L2135
Pressure Sensors Xm, Pressure Switch Xma 6 Bar, Adjustable Scale 2 Thresholds, 1 C/O
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This 6Bar Pressure Switch Is Part Of The Xma Range, An Offer Of Electromechanical Pressure Switches For Control Circuits. These Switches Have An Adjustable Differential And Are Designed For Regulation Between Two Thresholds. The Function Of Pressure Switches Is The Control Or Regulation Of Pressure Levels In Hydraulic Systems. They Transform The Pressure Change Into A Digital Electrical Signal When The Preset Switching Points Are Reached. This Pressure Switch Has An Adjustable Range Of Switching Point, Or Rising Pressure, From 1Bar To 6Bar (14.5Psi To 87Psi). Thanks To The Electromechanical Technology, This Product Is Reliable And Simple To Use. It Incorporates One C/O Single-Pole Contact, Snap Action. It Has A Diaphragm Pressure Actuator. This Pressure Switch Features A Transparent Cover With An External Setting Screw, A G 1/4 Female Fluid Connector And Two Entries Tapped For N°13 (Din Pg 13.5) Cable Gland. It Is Suitable For Controlling Air, Fresh Water And Sea Water Up To +70°C. It Complies With Ul, Csa, Eac, Ccc Certifications And With Ce, Iec/En 60947-5-1 Standards. Dedicated Accessories, To Be Ordered Separatly, Are Available To Facilitate The Setting Of The Switch. Knurled Adjustment Knob, Fixing Bracket, 13P Cable Glands, Diaphragms, Etc. This Switch Operates In All Positions. The Xma Range Brings High Level Of Reliability And Quality, Long Life Duration, And A Worldwide Availability.
Product Details
SKU | XMAV06L2135 |
---|---|
Part Number | XMAV06L2135 |
Price | ZARÂ 1,874.78 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review