
calcActive())">
Pressure Sensors Xm, Pressure Switch Fsg 4.6 Bar, Adjustable Scale 2 Thresholds, 2Nc
FSG2
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
FSG2
Pressure Sensors Xm, Pressure Switch Fsg 4.6 Bar, Adjustable Scale 2 Thresholds, 2Nc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xm Range, An Offer Of Electromechanical Pressure Sensors For Pressure Control. This Electromechanical Pressure Switch Features A G1/4 (Female) Connector For Fluid Connection And Diaphragm Pressure Actuator. It Has An Adjustable Scale For Internal Setting And A Maximum Pressure Rating Of 4.6Bar. This Pressure Switch Is Suitable For Controlling Fluids Such As Fresh Water (0°C To 70°C) And Sea Water (0°C To 70°C). It Is Furnished With Screw Clamp Terminals For Electrical Connection And 2 Cable Entries With Grommet And 2 Nc Snap Action Contacts. It Offers A Mechanical Durability Of About 1 Million Operating Cycles. It Is An Ip20 Rated Product. The Enclosure Is Made Of Ps. Its Dimensions Are 72Mm (Width) X 102Mm (Depth) X 96Mm (Height). It Weighs.34Kg. It Is Suitable For Regulation Between 2 Thresholds. For Controlling Pressure Of Air And Water In Residential And Industrial Applications. It Meets Ce And En/Iec 60730 Standards. One Of The Most Comprehensive Catalogues Of Industrial And Power Pressure Sensors On The Market. The Line Of Xm Pressure Sensors And Switches (Formerly Known As Osisense) Combine The Latest Pressure Sensing Technology With Adaptability To Virtually Any Configuration.
Product Details
SKU | FSG2 |
---|---|
Part Number | FSG2 |
Price | ZARÂ 531.20 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review