
calcActive())">
Pressure Sensors Xm, Pressure Sensor Switch, 12 Bar G 1/4 Femal
XMPA12B2144C243
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XMPA12B2144C243
Pressure Sensors Xm, Pressure Sensor Switch, 12 Bar G 1/4 Femal
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xm Range, An Offer Of Electromechanical Pressure Sensors For Pressure Control. This Electromechanical Pressure Switch Features A G1/4 (Female) Connector For Fluid Connection And Diaphragm Pressure Actuator. It Is A Pressure Switch With A Pressure Rating Of 12Bar And A Destruction Pressure Of 30Bar. This Pressure Switch Is Suitable For Controlling Fluids Such As Air (0°C To 70°C), Fresh Water (0°C To 70°C) And Sea Water (0°C To 70°C). It Is Furnished With Screw Clamp Terminals For Electrical Connection And 2 Entries Incorporating Pg 13.5 Plastic Cable Gland And 2 Nc Snap Action Contacts. It Offers A Mechanical Durability Of About 1 Million Cycles And Electrical Durability Of About 1 Million Cycles. It Is An Ip65 Rated Product. The Enclosure Is Made Of Pa Impregnated With Fiberglass. Its Dimensions Are 57Mm (Width) X 98Mm (Depth) X 106Mm (Height). It Weighs.43Kg. It Is Suitable For Controlling Pressure Or Depression Of Air, Fresh Water And Sea Water. This Product Is Certified By Eac. It Meets Ce And En/Iec 60947-4-1 Standards. One Of The Most Comprehensive Catalogues Of Industrial And Power Pressure Sensors On The Market. The Line Of Xm Pressure Sensors And Switches (Formerly Known As Osisense) Combine The Latest Pressure Sensing Technology With Adaptability To Virtually Any Configuration.
Product Details
SKU | XMPA12B2144C243 |
---|---|
Part Number | XMPA12B2144C243 |
Price | ZARÂ 873.84 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review