
calcActive())">
Pre Wired Connectors Xz, Straight Female, M8, 3 Pins, Cable Pur 5 M
XZCP0566L5
ZARÂ 473.27
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XZCP0566L5
Pre Wired Connectors Xz, Straight Female, M8, 3 Pins, Cable Pur 5 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pre Wired Connectors Xz, Straight Female, M8, 3 Pins, Cable Pur 5 M
ZARÂ 473.27
Description
This Product Is Part Of The Xz Range, An Offer Of Cordsets And Connectors. This Cable Is Made Up Of 3 Wires And Has A 3 Pins M8 Straight Female Connector With A Metal Collar. It Is Designed In Polyurethane For Severe Industrial Environments. Its Rated Operational Voltage Is 60V/Ac Or 75V/Dc And Its Nominal Current Is 4A. Its Contact Resistance Is 5000µohm And Its Minimum Insulating Resistance Is 1GΩ. It Is Dustproof, Resistant To Water Jets (Ip65), Can Be Temporarily Immersed In Water (Ip67), And Withstands High Pressure And Steam Cleaning (Ip69K). This Cable Has A Length Of 5M And A Diameter Of 5.2Mm. It Is Made Up Of 3 Wires, Each Section Of Which Is.34 Mm². Its Color Is Black And Its Weight Is.12Kg. It Is Intended For Industrial Environments Thanks To Its Excellent Resistance To Extreme Temperatures (-5°C To +90°C In Operation If The Cable Remains Static). This Cable Complies With Culus Certification. It Is Compatible With A 3 Pins M8 Male Connector. Xz Range Includes A Wide Range Of Cordsets, Connectors, And Connection Boxes Designed For A Simple Connection Process And A Quick Reference Identification.
Product Details
SKU | XZCP0566L5 |
---|---|
Part Number | XZCP0566L5 |
Price | ZARÂ 473.27 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review