
calcActive())">
Pre Wired Connectors Xz, Straight Female, M12, 8 Pins, Cable Pur 5 M
XZCP29P11L5
ZARÂ 995.62
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XZCP29P11L5
Pre Wired Connectors Xz, Straight Female, M12, 8 Pins, Cable Pur 5 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pre Wired Connectors Xz, Straight Female, M12, 8 Pins, Cable Pur 5 M
ZARÂ 995.62
Description
This Xz Connection Cable Has A Straight 8-Pin M12 Connectors With A 5 Meter Pur Cable Connection With Bare End Flying Leads. It Has A Stainless Steel 316L Enclosure With Ip65 / Ip67 / Ip69K Degree Of Protection, Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Also Complies With Culus Standard. It Is Compatible With Xusl2E And Xusl4E Safety Light Curtains Receiver. It Is Also Compatible With Xcsdmp Coded Magnetic Switches. It Is Designed To Be Used In Static Condition At A Temperature From -40°C To +90°C.
Product Details
SKU | XZCP29P11L5 |
---|---|
Part Number | XZCP29P11L5 |
Price | ZARÂ 995.62 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review