
calcActive())">
Pre Wired Connectors Xz, Straight Female, M12, 8 Pins, Cable Pur 10 M
XZCP29P12L10
ZARÂ 1,218.52
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XZCP29P12L10
Pre Wired Connectors Xz, Straight Female, M12, 8 Pins, Cable Pur 10 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pre Wired Connectors Xz, Straight Female, M12, 8 Pins, Cable Pur 10 M
ZARÂ 1,218.52
Description
This Xz Connection Cable Has A Straight 8-Pin M12 Connectors With A 10 Meter Pur Cable Connection With Bare End Flying Leads. It Has A Nickel Plated Brass Enclosure With Ip65 / Ip67 / Ip69K Degree Of Protection, Makes It Ideal For Heavy Duty Use In Harsh Conditions. It Is Compatible With Xcsr Standalone Rfid Safety Switches. It Is Designed To Be Used In Static Condition At A Temperature From -40°C To +90°C.
Product Details
SKU | XZCP29P12L10 |
---|---|
Part Number | XZCP29P12L10 |
Price | ZARÂ 1,218.52 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review