
calcActive())">
Pre Wired Connectors Xz, Straight Female, 1/2"20 Unf, 3 Pins, Cable Pur 2 M
XZCP1865L2
ZARÂ 481.34
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XZCP1865L2
Pre Wired Connectors Xz, Straight Female, 1/2"20 Unf, 3 Pins, Cable Pur 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pre Wired Connectors Xz, Straight Female, 1/2"20 Unf, 3 Pins, Cable Pur 2 M
ZARÂ 481.34
Description
This Product Is Part Of The Xz Range, An Offer Of Cordsets And Connectors. This Cable Is Made Up Of 3 Wires And Has A 3 Pins 1/2 20 Unf Straight Female Connector With A Metal Collar. It Is Designed In Polyurethane For Severe Industrial Environments. It Is Furnished With 3-Pin 1/2-20 Unf Straight Female Connector For Electrical Connection With Screw On Cable Connector Fixing. Its Rated Operational Voltage Is 250V/Ac Or 300V/Dc And Its Nominal Current Is 4A. Its Contact Resistance Is 5000µohm And Its Minimum Insulating Resistance Is 1GΩ. It Is Dustproof And Can Be Temporarily Immersed In Water (Ip67). This Cable Has A Length Of 2M And A Diameter Of 5.2Mm. It Is Made Up Of 3 Wires, Each Section Of Which Is.34 Mm². Its Color Is Black And Its Weight Is.08Kg. It Is Intended For Industrial Environments Thanks To Its Excellent Resistance To Extreme Temperatures (-35°C To +90°C In Operation If The Cable Remains Static). This Cable Complies With Culus Certification. It Is Compatible With A 3 Pins 1/2 20 Unf Male Connector. Xz Range Includes A Wide Range Of Cordsets, Connectors, And Connection Boxes Designed For A Simple Connection Process And A Quick Reference Identification. The Xu Range Offers A Full Line Of Photoelectric Proximity Sensors Dedicated To Material Handling, Packaging, Labelling, Lift, Food And Beverage Industries.
Product Details
SKU | XZCP1865L2 |
---|---|
Part Number | XZCP1865L2 |
Price | ZARÂ 481.34 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review