
calcActive())">
Pratika Wander Socket - Straight - 16 A - 3P + E - 480...500 V Ac - Ip67
PKF16M744
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

PKF16M744
Pratika Wander Socket - Straight - 16 A - 3P + E - 480...500 V Ac - Ip67
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Pratika Industrial Wander Socket With Captive Screws Connection Is Straight. It Has 3P+E Pole, Rated Current Is 16A And The Operating Voltage Is 500Vac. The Dimensions Of The Wander Socket Are (W) 87Mm X (H) 87Mm. The Degree Of Protection Is Ip67 And Ik08. The Fire Resistance Is 850°C. The Cable Entries Are For Flexible Or Rigid Cables. The Size Of The Cable Entries In 16A Is 8Mm To 15Mm For 1Mm² To 4Mm² Cables. The Color Of The Socket Is Grey (Ral 7035) With Black Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 7H.
Product Details
SKU | PKF16M744 |
---|---|
Part Number | PKF16M744 |
Price | ZARÂ 331.55 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review