
calcActive())">
Pratika Wander Plug - Straight - 32 A - 3P + E - 200...250 V Ac - Ip44
PKE32M424
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

PKE32M424
Pratika Wander Plug - Straight - 32 A - 3P + E - 200...250 V Ac - Ip44
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Pratika Industrial Wander Plug With Captive Screws Connection Is Straight. It Has 3P+E Poles, Rated Current Is 32A And The Operating Voltage Is 230Vac. The Dimensions Of The Base Plate Are (W) 76Mm X (H) 152Mm. The Degree Of Protection Is Ip44 And Ik08. The Fire Resistance Is 850°C. The Cable Entries Are For Flexible Or Rigid Cables. The Size Of The Cable Entries In 32A Is 11.5Mm To 21Mm For 2.5Mm² To 10Mm² Cables. The Color Of The Socket Is Light Grey (Ral 7035) With Blue Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 9H.
Product Details
SKU | PKE32M424 |
---|---|
Part Number | PKE32M424 |
Price | ZARÂ 381.97 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review