
calcActive())">
Pratika Socket - Screw - Angled - 16A - 2P + E - 380...415 V Ac - Panel
PKF16F733
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

PKF16F733
Pratika Socket - Screw - Angled - 16A - 2P + E - 380...415 V Ac - Panel
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Pratika Industrial Socket With Captive Screws Connection Is Angled Panel Mounted. It Has 2P+E Poles, Rated Current Is 16A And The Operating Voltage Is 400Vac. The Dimensions Of The Base Plate Are (W) 73Mm X (H) 85Mm. The Degree Of Protection Is Ip67 And Ik08. The Fire Resistance Is 850°C. The Cable Entries Are For Flexible Or Rigid Cables. The Cross Section Of The Cables In 16A Is 1Mm² To 4Mm². The Color Of The Socket Is Light Grey (Ral 7035) With Red Easy Identification Of The Operating Voltage. The Frequency Is 50Hz Or 60Hz. The Clock Position Of Contact Is 9H.
Product Details
SKU | PKF16F733 |
---|---|
Part Number | PKF16F733 |
Price | ZARÂ 287.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review