Powerlogic Pm8000 - 89Rd Remote Display 96X96Mm, With 3M Cable + Mount Acc

METSEPM89RD96
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

Display (Rd96) Compatible With Powerlogic Pm8000, Ion7400 And Ion9000. 96Mm By 96Mm Color Graphical Lcd With Push-Button Interface. Information Avaiable From The Display: Power, Energy Consumption, Harmonics, Frequency, Voltage, Current, Alarms And Input Output Status. Viewable Area: Color Tft Lcd, 320 Pixels By 240 Pixels Qvga. Panel Mounting Using A 30 Mm Push-Button Hole Or 1/4 Din Cutout. Ingress Protection Ip54 (Ul Type 12) Rating.

Product Details

SKU METSEPM89RD96
Part Number METSEPM89RD96
Price ZAR 8,351.20
FAQs No
Activity DPLVP

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Powerlogic Pm8000 - 89Rd Remote Display 96X96Mm, With 3M Cable + Mount Acc
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.