
calcActive())">
Power Supply Module X80 - 125 V Dc - For Extended Temperature
BMXCPS3540T
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
BMXCPS3540T
Power Supply Module X80 - 125 V Dc - For Extended Temperature
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon X80 Range, A Common Platform Of Modules For Modicon M580 And M340 Programmable Automation Controllers (Pac). This Power Supply Module Has A Voltage Of 125V Dc For Extended Temperature. It Is A Power Supply Module With A Secondary Power Of 31.2W At 24V Dc, A Current At Secondary Voltage Of 4.5A At 3.3V Dc And A Maximum Power Dissipation Of 8.5W. This Product Is Robust, High Quality And Based On The Latest Innovative Technology. It Is Furnished With 2-Pin Connector For Alarm Relay, 5-Pin Connector For Line Supply, Protective Earth, 24V Dc Input Sensor For Electrical Connection. It Is An Ip20 Rated Product. It Weighs.36Kg. It Is Suitable For Medium To Large Process Applications. This Product Is Certified By Atex, Iec-Ex, Ce, Rcm, Merchant Navy, Csa, Eac, Ul. It Meets En 61131-2, En 61000-6-4, En 61000-6-2 And En 61010-2-201 Standards. Modicon X80 Consists In A Compatible Modules Common Platform That Reduce Maintenance And Training Costs With Same Spare Parts In Stock, And Unique Training For Different Programmable Automation Controllers (Pac).
Product Details
SKU | BMXCPS3540T |
---|---|
Part Number | BMXCPS3540T |
Price | ZARÂ 21,273.74 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review