
calcActive())">
Power Distribution Module, Modicon Tm5, For I/O 24 V Dc
TM5SPS1
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM5SPS1
Power Distribution Module, Modicon Tm5, For I/O 24 V Dc
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Tm5 Range, An High-Performance And Safe Ip20 Modular I/O System. This Is A Power Distribution Module With A Rated Supply Voltage Of 24V Dc. It Offers A Maximum Power Dissipation Of.8W And Supplies A 10A Current For I/O Power Segment. This Product Is Part Of A Flexible And Scalable I/O Configuration For Automation Solutions. It Has A Short-Circuit Protection With 10A External Fuse. It Is An Ip20 Rated Product. The Housing Colour Is Grey. It Weighs.03Kg. The Modicon Tm5 Meets The Typical Requirements Of Production And Packaging Machinery, As Well As Material Handling And Assembly Systems. This Product Is Certified By Gost-R, C-Tick, Culus And Csa. It Meets Iec 61131-2, Ul 508, Csa C22.2 No 213 And Csa C22.2 No 142 Standards. It Is Compatible With Modicon M258 And Modicon Lmc058 Controllers. It Is Installed By Mounting On A 35Mm Din Rail. This Modular Io System Provides A Flexible And Scalable Configuration Of Remote Or Distributed Io Islands By Connection With Modicon And Pacdrive 3 Controllers. Flexible And Scalable, Designed For Complex Machines.
Product Details
SKU | TM5SPS1 |
---|---|
Part Number | TM5SPS1 |
Price | ZARÂ 1,742.11 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review