Power Distribution Module, Modicon Tm5, For Canopen Interface And I/O 24 V D

TM5SPS3
Be the first one to review this.
login_green To View the best prices please Sign in / Register.
Out of stock

Description

This Product Is Part Of The Modicon Tm5 Range, An High-Performance And Safe Ip20 Modular I/O System. This Is A Power Distribution Module With A Rated Supply Voltage Of 24V Dc. It Offers A Maximum Power Dissipation Of 1.91W With 10A External Fuse Short-Circuit Protection. This Product Is Part Of A Flexible And Scalable I/O Configuration For Automation Solutions. It Has A Short-Circuit Protection With 10A External Fuse. It Is An Ip20 Rated Product. The Housing Colour Is Grey. It Weighs.025Kg. The Modicon Tm5 Meets The Typical Requirements Of Production And Packaging Machinery, As Well As Material Handling And Assembly Systems. This Product Is Certified By Gost-R, C-Tick, Culus And Csa. It Meets Iec 61131-2, Ul 508, Csa C22.2 No 213 And Csa C22.2 No 142 Standards. It Is Compatible With Distributed Safety I/O On Sercos Bus Modicon M258 Logic Controllers, Modicon Lmc058 And Modicon Lmc078 Motion Controllers. It Is Installed By Mounting On A 35Mm Din Rail. This Modular Io System Provides A Flexible And Scalable Configuration Of Remote Or Distributed Io Islands By Connection With Modicon And Pacdrive 3 Controllers. Flexible And Scalable, Designed For Complex Machines.

Product Details

SKU TM5SPS3
Part Number TM5SPS3
Price ZAR 2,377.61
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Power Distribution Module, Modicon Tm5, For Canopen Interface And I/O 24 V D
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.