
calcActive())">
Plug-In Solid State Relay- 12.5 Mm - Input - 24 V Dc Type 2
ABS7EC3B2
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABS7EC3B2
Plug-In Solid State Relay- 12.5 Mm - Input - 24 V Dc Type 2
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub-Bases For Telefast Pre-Wired System. This Plug-In Solid State Relay Is Compatible With Modicon Abe7 Connection Sub-Bases. It Is A Solid State Input Relay With A Discrete Input Voltage Of 24V Dc. The Response Time Is ≤0.05Ms From State To 1 And ≤0.4Ms From State 1 To. The Width Pitch Is 12Mm. It Weighs.014Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Suitable For Use With Modicon Abe7P16F310, Abe7P16F310E And Abe7P16F312 Sub-Base. Modicon Abe7 Means Greater Simplicity To Rationalise Wiring In Your Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABS7EC3B2 |
---|---|
Part Number | ABS7EC3B2 |
Price | ZARÂ 492.23 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review