
calcActive())">
Plug-In Solid State Relay- 12.5 Mm - Input - 230..240 V Ac 50Hz
ABS7EA3M5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABS7EA3M5
Plug-In Solid State Relay- 12.5 Mm - Input - 230..240 V Ac 50Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Advantys Telefast Abe7, An Offer Of Connection Sub-Bases For Telefast Pre-Wired System. This Plug In Solid State Relay Offers Input Relay With ≤20Ms From State To 1 And ≤20Ms From State 1 To Response Time. It Is A Sub-Base With Discrete Input Voltage Ranges From 230V Ac To 240V Ac And Discrete Output Voltage Ranges From 5V Dc To 24V Dc. The Width Of This Product Is 12Mm. It Weighs.014Kg. It Is Suitable For All Types Of Industrial Applications. It Is Compatible With Modicon Abe7P16F310, Abe7P16F310E And Abe7P16F312 Sub-Base. Modicon Abe7 Means Greater Simplicity To Rationalize Wiring In Your Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABS7EA3M5 |
---|---|
Part Number | ABS7EA3M5 |
Price | ZARÂ 703.19 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review