
calcActive())">
Plug-In Solid State Relay- 12.5 Mm - Input - 110..130 V Ac 60Hz
ABS7EA3F5
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABS7EA3F5
Plug-In Solid State Relay- 12.5 Mm - Input - 110..130 V Ac 60Hz
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Advantys Telefast Abe7 Range, An Offer Of Plug-In Solid State Relays. This Plug-In Solid State Relay Offers ≤20Ms From State To 1 And ≤20Ms From State 1 To Response Time. It Is A Sub Base With Discrete Input Voltage Ranges From 115V To 127V Ac And Discrete Output Voltage Ranges From 5V To 24V Dc. The Width Of This Product Is 12.5Mm. It Weighs.014Kg. It Is Suitable For All Types Of Industrial Applications. It Is Compatible With Abe7P16F310, Abe7P16F310E And Abe7P16F312. It Is Sold In A Set Of 4. The Modicon Abe7 Means Greater Simplicity To Rationalize Wiring In Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABS7EA3F5 |
---|---|
Part Number | ABS7EA3F5 |
Price | ZARÂ 791.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review