
calcActive())">
Plug-In Electromechanical Relay - 10 Mm - 24 V Dc - 1 No
ABR7S21
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABR7S21
Plug-In Electromechanical Relay - 10 Mm - 24 V Dc - 1 No
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Plug-In Electromechanical Relays. The Plug-In Power Relay Has 1 No Contact With 5A Conventional Free Air Thermal Current. It Is An Electromechanical Relay With A Control Circuit Voltage Of 24V. It Offers Electrical Durability Of About 5,00,000 Cycles And Mechanical Durability Of About 20 Million Cycles. The Width Of This Product Is 10Mm. It Weighs.008Kg. It Is Suitable For All Types Of Industrial Applications. It Is Compatible With Abe7P16T212, Abe7P16T214, Abe7P16T210, Abe7P16T230E, Abe7R16T210, Abe7R16T212, Abe7P16T215 And Abe7P16T230. It Is Sold In A Set Of 4. The Modicon Abe7 Means Greater Simplicity To Rationalize Wiring In Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABR7S21 |
---|---|
Part Number | ABR7S21 |
Price | ZARÂ 140.65 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review