
calcActive())">
Plug-In Electromechanical Relay - 10 Mm - 24 V Dc - 1 Co
ABR7S23
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABR7S23
Plug-In Electromechanical Relay - 10 Mm - 24 V Dc - 1 Co
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Abe7 Range, An Offer Of Connection Sub-Bases For Telefast Pre-Wired System. This Plug-In Electromechanical Relay Is Compatible With Modicon Abe7 Connection Sub-Bases. It Has 1 Change Over Contact. It Is A Solid State Relay With A Control Circuit Voltage Of 24V Dc, A Conventional Free Air Thermal Current Of 5A And A Maximum Power Dissipation Per Pole Is.36W. It Offers Electrical Durability Of 500000 Cycles And Mechanical Durability Of 20 Million Cycles. The Width Pitch Is 10Mm. It Weighs.01Kg. It Is Suitable For All Types Of Industrial Applications. This Product Is Suitable For Use With Modicon Abe7P16T215, Abe7P16T230, Abe7P16T212, Abe7R16T231, Abe7P16T214, Abe7P16T230E, Abe7R16T230 And Abe7P16T210 Sub-Base. Modicon Abe7 Means Greater Simplicity To Rationalise Wiring In Your Automation System Equipment. Pre-Wired System Enabling Connection And Adaptation Of Control Signals Of Plc Cards Equipped With He10 Connectors.
Product Details
SKU | ABR7S23 |
---|---|
Part Number | ABR7S23 |
Price | ZARÂ 167.01 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review