
calcActive())">
Pilot Light Module 28V 30Mm Type K+Sk+Kx
9001KM35
ZARÂ 2,260.23
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

9001KM35
Pilot Light Module 28V 30Mm Type K+Sk+Kx
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Pilot Light Module 28V 30Mm Type K+Sk+Kx
ZARÂ 2,260.23
Description
This Light Blocks Is A Separate Component Of The Range Of Control And Signaling Units, Harmony 9001K / 9001Sk Diameter 30Mm. It Is Supplied With 12V Ac/Dc Via Integral Resistance And Includes A Ba 9S 6 V Bulb Incandescent. It Is Compatible With Pilot Lights And Illuminated Pushbuttons Of Harmony 9001K And Harmony 9001Sk Ranges. It Weighs 50G. The 30 Mm Harmony Range Offers A Large Choice Of Robust And Reliable Products To Meet A Great Number Of Applications In Heavy Industries Such As Petrochemy, Metallurgy, Mining Oil And Gas Wastewater Treatment, Automobile Manufacturing. It Is Ul Listed And Csa Certified, Ce Declaration Of Conformity And Rohs Compliant.
Product Details
SKU | 9001KM35 |
---|---|
Part Number | 9001KM35 |
Price | ZARÂ 2,260.23 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review