
calcActive())">
Photoelectric Sensors Xu, Xuy, Fork, Teach, 30X42Mm, 12...24 Vdc, M8
XUYFANEP40030
ZARÂ 4,146.13
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUYFANEP40030
Photoelectric Sensors Xu, Xuy, Fork, Teach, 30X42Mm, 12...24 Vdc, M8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xuy, Fork, Teach, 30X42Mm, 12...24 Vdc, M8
ZARÂ 4,146.13
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Fork Design. It Has A Through-Beam Detection System With Self Teaching Setting-Up. It Supports 30Mm Nominal Sensing Distance And 1 Normally Opened Or 1 Normally Closed Programmable, Pnp And Npn Solid State Discrete Output. It Is Furnished With 4-Pin M8 Male Connector For Electrical Connection. It Is An Ip65 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of 40Ma And A Switching Frequency Of 10Khz. This Sensor Has Infrared Led, Modulated Emission. The Enclosure Is Made Of Painted Aluminium And Polyamide/Glass. It Weighs.19Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce And Culus. This Sesnor Has 2 Leds For Adjustment Mode And Keypad Locking, Output State.
Product Details
SKU | XUYFANEP40030 |
---|---|
Part Number | XUYFANEP40030 |
Price | ZARÂ 4,146.13 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review