Photoelectric Sensors Xu, Xuy 929, Polarised, Laser, Sn 1 M, 12...24 Vdc, M8

XUYBCO929LSP
Be the first one to review this.
Photoelectric sensors XU, XUY 929, polarised, laser, Sn 1 m, 12...24 VDC, M8
login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Miniature Design. It Has A Polarised Reflex Detection System. It Supports.1M To 1M Need Reflector Xuy1111 Nominal Sensing Distance And 1 Normally Opened Or 1 Normally Closed Programmable, Pnp Solid State Discrete Output. It Is Furnished With 4-Pin M8 Male Connector For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Abs. It Weighs.056Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce And Culus. This Sensor Has 2 Leds For Supply On/Dirty And Output State.

Product Details

SKU XUYBCO929LSP
Part Number XUYBCO929LSP
Price ZAR 8,692.97
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
You're reviewing: Photoelectric Sensors Xu, Xuy 929, Polarised, Laser, Sn 1 M, 12...24 Vdc, M8
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.