Photoelectric Sensors Xu, Xuv, Fork, Handling, 30X30Mm, 12...24 Vdc, Cable 2 M

XUVH0312
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Fork Design. It Has A Through-Beam Detection System. It Supports 30Mm Nominal Sensing Distance And 1 Normally Opened Pnp Solid State Discrete Output. It Is Furnished With 2M Cable For Electrical Connection. It Is An Ip54 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤20Ma And A Switching Frequency Of ≤1Khz. It Has An Infrared Emission And 1 Led For Output State. The Enclosure Is Made Of Abs/Pc With Pmma Lens. Its Dimensions Are 14Mm (Width) X 68Mm (Depth) X 59Mm (Height) And Weighs.13Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce.

Product Details

SKU XUVH0312
Part Number XUVH0312
Price ZAR 4,491.37
FAQs No
Activity IDSEN

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Photoelectric Sensors Xu, Xuv, Fork, Handling, 30X30Mm, 12...24 Vdc, Cable 2 M
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.