
calcActive())">
Photoelectric Sensors Xu, Xuv, Fork, 120X120Mm, 12...24 Vdc, M8
XUVR1212PANM8
ZARÂ 5,041.20
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
XUVR1212PANM8
Photoelectric Sensors Xu, Xuv, Fork, 120X120Mm, 12...24 Vdc, M8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xuv, Fork, 120X120Mm, 12...24 Vdc, M8
ZARÂ 5,041.20
Description
This Single Mode (Thru-Beam System) Optical Fork Has A Painted Aluminium And Polyamide (Case). It Has A Supply Voltage Of 12V To 24V Dc. This Optical Thru-Beam Non-Adjustable Fork Has A Painted Aluminium And Polyamide Construction, Is Mountable Directly On A Surface Or Bracket, Thanks To Its 4 Fixing Points. It Has A Corrosion Resistant And Non Magnetic Painted Aluminium Casing. 1 Led Display Allows To Identify Status Of The Sensor. Ip65 And Ip67 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Has A Standard M8 Connector, Compatible With All Existing Market Sensor Cabling. It Provides High Immunity To Ambient Light Up To 10,000 Lux. It Is Csa And Ul Certified.
Product Details
SKU | XUVR1212PANM8 |
---|---|
Part Number | XUVR1212PANM8 |
Price | ZARÂ 5,041.20 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review