
calcActive())">
Photoelectric Sensors Xu, Xuk, Emitter, 12...24 Vdc, Cable 2 M
XUK0AKSAL2T
ZARÂ 1,674.98
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUK0AKSAL2T
Photoelectric Sensors Xu, Xuk, Emitter, 12...24 Vdc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xuk, Emitter, 12...24 Vdc, Cable 2 M
ZARÂ 1,674.98
Description
This Compact Design Multi Mode (0) Photo-Electric Transmitter Has A Pbt Case. It Has A Supply Voltage Of 12V To 24V Dc. This Multi-Mode Rectangular Photoelectric Sensor Has A Plastic Body, Is Mountable Directly On A Surface Or Bracket, Thanks To Its 3 Fixing Points. It Has Valox® Pbt High Strength Case Ideal For High Temperature Environments And Pmma Scratch-Resistant Lens For Maximum Sensor Durability. 2 Led Display Allows To Identify Status Of The Sensor And Troubleshoot Issues. Ip65 Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Provides Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa And Ul Certified.
Product Details
SKU | XUK0AKSAL2T |
---|---|
Part Number | XUK0AKSAL2T |
Price | ZARÂ 1,674.98 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review