
calcActive())">
Photoelectric Sensors Xu, Xuk, Diffuse, Sn 5 M 1Q Auto Pnp/Npn 1Qa 0...10 V
XUK8TAE1MM12
ZARÂ 11,056.35
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUK8TAE1MM12
Photoelectric Sensors Xu, Xuk, Diffuse, Sn 5 M 1Q Auto Pnp/Npn 1Qa 0...10 V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xuk, Diffuse, Sn 5 M 1Q Auto Pnp/Npn 1Qa 0...10 V
ZARÂ 11,056.35
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuk Compact 50Mm X 50Mm Design. It Has A Diffuse Distance Sensor Detection System. It Supports 5M Diffuse Distance Sensor Nominal Sensing Distance And 1 Normally Opened Or 1 Normally Closed Programmable, Pnp Or Npn Analogue + Discrete Type Of Output Signal. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Is An Ip67 And Ip69K Rated Product. This Sensor With A Rated Supply Voltage Of 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤60Ma And A Switching Frequency Of ≤500Hz. It Has Red Laser Polarised Reflex Class 1 Conforming To Iec 60825-1 Emission. The Enclosure Is Made Of Abs/Pc With Pmma Lens. Its Dimensions Are 23Mm (Width) X 50Mm (Depth) X 50Mm (Height) And Weighs.035Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ecolab, Ce And Culus.
Product Details
SKU | XUK8TAE1MM12 |
---|---|
Part Number | XUK8TAE1MM12 |
Price | ZARÂ 11,056.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review