
calcActive())">
Photoelectric Sensors Xu, Xuk, Diffuse Sn 5 M 1Output Auto Pnp/Npn 1Output 4.20 Ma
XUK8TAE2MM12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUK8TAE2MM12
Photoelectric Sensors Xu, Xuk, Diffuse Sn 5 M 1Output Auto Pnp/Npn 1Output 4.20 Ma
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuk Compact 50Mm X 50Mm Design. It Has A Diffuse Distance Sensor Detection System. It Supports 5M Diffuse Distance Sensor Nominal Sensing Distance And 1 Normally Opened Or 1 Normally Closed Programmable, Pnp Or Npn Analogue + Discrete Type Of Output Signal. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Is An Ip67 And Ip69K Rated Product. This Sensor Has A Rated Supply Voltage Of 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤60Ma And A Switching Frequency Of ≤500Hz. It Has Red Laser Polarised Reflex Class 1 Conforming To Iec 60825-1 Emission. The Enclosure Is Made Of Abs/Pc With Pmma Lens. Its Dimensions Are 23Mm (Width) X 50Mm (Depth) X 50Mm (Height) And Weighs.035Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ecolab, Ce And Culus. This Photoelectric Sensor Has 2 Leds For Output State And Supply On/Output State.
Product Details
SKU | XUK8TAE2MM12 |
---|---|
Part Number | XUK8TAE2MM12 |
Price | ZARÂ 11,056.35 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review