
calcActive())">
Photoelectric Sensors Xu, Xue, Bgs, Measurement, Sn 6 M, 24 Vdc, M12
XUE5AA2NM12
ZARÂ 27,431.09
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUE5AA2NM12
Photoelectric Sensors Xu, Xue, Bgs, Measurement, Sn 6 M, 24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xue, Bgs, Measurement, Sn 6 M, 24 Vdc, M12
ZARÂ 27,431.09
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xue Compact 90Mm X 90Mm Sensor Design. It Has A Diffuse Detection System, Parametering Setting-Up By Buttons And ±≤40Mm Linearity. It Supports 2 Normally Opened/Normally Closed Programmable Pnp Discrete Output. With 13Ms At Fast Mode And 80Ms At Slow Mode Switching Time. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Has A Leds For Supply On, Output, Parametering And Slow Mode. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of 125Ma And An Analogue Output Range Of 4Ma To 20Ma. It Is An Ip67 Rated Product. The Enclosure Is Made Of Abs, Anti-Shock With Pmma Lens. Its Dimensions Are 95Mm (Length) X 42Mm (Width) X 93Mm (Height) And Weighs.2Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce And Culus.
Product Details
SKU | XUE5AA2NM12 |
---|---|
Part Number | XUE5AA2NM12 |
Price | ZARÂ 27,431.09 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review