
calcActive())">
Photoelectric Sensors Xu, Xud, M8, Pvc, Pnp, Discrete Solid State
XUDA1PSMM8
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUDA1PSMM8
Photoelectric Sensors Xu, Xud, M8, Pvc, Pnp, Discrete Solid State
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Fibre Design. It Has A 1 Normally Opened Or 1 Normally Closed Programmable Discrete Type Of Output. It Is Furnished With 4-Pin M8 Male Connector For Electrical Connection. It Is An Ip64 And Ip65 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤50Ma And A Switching Frequency Of ≤1Hz. This Sensor Has Red Emission And 2 Leds. The Enclosure Is Made Of Pbt With Pmma Lens. Its Dimensions Are 40Mm (Width) X 10Mm (Depth) X 65Mm (Height) And Weighs.04Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce And Culus.
Product Details
SKU | XUDA1PSMM8 |
---|---|
Part Number | XUDA1PSMM8 |
Price | ZARÂ 4,807.10 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review