
calcActive())">
Photoelectric Sensors Xu, Xub, Reflex, 90°, Sn 4 M, 12...24 Vdc, M12
XUB1BPAWM12
ZAR 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUB1BPAWM12
Photoelectric Sensors Xu, Xub, Reflex, 90°, Sn 4 M, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This General Purpose Single Mode Photoelectric Sensor In Xub Cylindrical M18 Design. It Has A Reflex Detection System. It Supports Nominal Sensing Distance Of 4M Reflex Need Reflector Xuzc50 With 1 Normally Opened Pnp Discrete Output Signal. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. This Photoelectric Sensor With Infrared Reflex Emission And It Has 1 Led For Output State. It Is An Ip65, Ip67 And Ip69K Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of 35Ma And A Switching Frequency Of ≤500Hz. The Enclosure Is Made Of Nickel Plated Brass With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 46Mm (Length) And Weighs.05Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce, Ul And Csa.
Product Details
SKU | XUB1BPAWM12 |
---|---|
Part Number | XUB1BPAWM12 |
Price | ZAR 1,731.51 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review