
calcActive())">
Photoelectric Sensors Xu, Xub, Polarised, 90°, Sn 2 M, 12...24 Vdc, M12
XUB9BPAWM12
ZAR 2,805.60
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUB9BPAWM12
Photoelectric Sensors Xu, Xub, Polarised, 90°, Sn 2 M, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xub, Polarised, 90°, Sn 2 M, 12...24 Vdc, M12
ZAR 2,805.60
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Cylindrical M18 Design With Polarized Reflex Detection System. It Supports 2M Nominal Sensing Distance And 1 No Pnp Discrete Output. The Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection And No Load Current Consumption Of 35Ma. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Is An Ip65/Ip67/Ip69K Rated Product. The Enclosure Is Made Of Nickel Plated Brass With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 48Mm (Length). It Weighs.05Kg. Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. The Xu Is For Non Contact Sensing Up To A Hundred Meters Of Objects Of Any Shape And Any Type. The Xu Range Offers A Full Line Of Photoelectric Proximity Sensors Dedicated To Material Handling, Packaging, Labelling, Lift, Food And Beverage Industries.
Product Details
SKU | XUB9BPAWM12 |
---|---|
Part Number | XUB9BPAWM12 |
Price | ZAR 2,805.60 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review