
calcActive())">
Photoelectric Sensors Xu, Xub, Multi, Sn 0...20 M, 12...24 Vdc, M12
XUB0SPSNM12
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUB0SPSNM12
Photoelectric Sensors Xu, Xub, Multi, Sn 0...20 M, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xub Cylindrical M18 Design. It Has A Multimode Detection System. It Supports Nominal Sensing Distance Of.3M Diffuse With 1 Normally Opened Or 1 Normally Close Programmable Discrete Type Of Output Signal. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. This Sensor With Infrared Diffuse, Infrared Diffuse With Background Suppression, Infrared Thru Beam, Red Polarised Reflex Emission Has 3 Leds. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A Current Consumption Of 35Ma And A Switching Frequency Of ≤250Hz. It Is An Ip65, Ip67 And Ip69K Rated Product. The Enclosure Is Made Of 304 Cu Stainless Steel With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 78Mm (Length) And Weighs.055Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce, Ul And Csa.
Product Details
SKU | XUB0SPSNM12 |
---|---|
Part Number | XUB0SPSNM12 |
Price | ZARÂ 4,056.74 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review