
calcActive())">
Photoelectric Sensors Xu, Xub, Emitter, 12...24 Vdc, M12
XUB2BKSNM12T
ZARÂ 1,130.65
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUB2BKSNM12T
Photoelectric Sensors Xu, Xub, Emitter, 12...24 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Xub, Emitter, 12...24 Vdc, M12
ZARÂ 1,130.65
Description
This Design 18 Single Mode (Thru-Beam System) Photo-Electric Transmitter Has A Nickel Plated Brass Case. It Has A Supply Voltage Of 12V To 24V Dc. This Mono-Mode Cylindrical Photoelectric Emitter Has A Metallic Body, Is Mountable Directly On A Surface Or Bracket, Thanks To Its Outer Thread And Twin Nuts. Corrosion-Resistant And Non-Magnetic Nickel Plated Brass Provides High Robustness To The Sensor. 1 Led Display Allows To Identify Status Of The Sensor. Ip65, Ip67 And Ip69K Protection Makes This Product Ready For The Harshest Environments. It Can Operate In Very Cold (-25°C) And Hot Environments (+55°C). It Has A Standard M12 Connector, Compatible With All Existing Market Sensor Cabling. It Provides Double Insulation For Better People And System Protection From Electrical Shocks. It Is Csa And Ul Certified.
Product Details
SKU | XUB2BKSNM12T |
---|---|
Part Number | XUB2BKSNM12T |
Price | ZARÂ 1,130.65 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review