
calcActive())">
Photoelectric Sensors Xu, Xu9, Polarised, Sn 2 M, 24...240Vac/Dc, 1/2"
XU9M18MA230K
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XU9M18MA230K
Photoelectric Sensors Xu, Xu9, Polarised, Sn 2 M, 24...240Vac/Dc, 1/2"
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In A Cylindrical M18 Design With Polarized Reflex Detection System. It Supports 2M Nominal Sensing Distance And 1 No Discrete Output. The Photoelectric Sensor With A Rated Supply Voltage Of 24V To 240V Ac/Dc. It Is Furnished With 3-Pin 1/2Inch-20 Unf Male Connector For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of Nickel Plated Brass. Its Dimensions Are 18Mm (Diameter) X 82Mm (Length). It Weighs.095Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. The Kit Includes Sensor And Xuzc50 Reflector. The Xu Is For Non Contact Sensing Up To A Hundred Meters Of Objects Of Any Shape And Any Type. The Xu Range Offers A Full Line Of Photoelectric Proximity Sensors Dedicated To Material Handling, Packaging, Labelling, Lift, Food And Beverage Industries.
Product Details
SKU | XU9M18MA230K |
---|---|
Part Number | XU9M18MA230K |
Price | ZARÂ 4,194.18 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review