Photoelectric Sensors Xu, Xu8, Bgs, Sn 0.12 M, 24...240Vac/Dc, 1/2"

XU8M18MA230K
Be the first one to review this.
ZAR 4,339.07

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This General Purpose Single Mode Photoelectric Sensor In Xu8 Cylindrical M18 Design. It Has A Diffuse Detection System With Background Suppression. It Supports Nominal Sensing Distance Of.12M Diffuse With Background Suppression, With 1 No Discrete Type Of Output Signal. It Is Furnished With 3-Pin 1/2-20 Unf Male Connector For Electrical Connection. It Is An Ip67 Rated Product. This Photoelectric Sensor Has A Rated Supply Voltage Of 24V To 240V Ac/Dc, A Maximum Residual Current Of 1.5Ma And A Switching Frequency Of ≤25Hz. It Has An Infrared Diffuse With Background Suppression Emission And 1 Led For Output State. The Enclosure Is Made Of Nickel Plated Brass With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 95Mm (Length) And Weighs.075Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Csa, Ce And Ul.

Product Details

Seller Information

Documents

Reviews