
calcActive())">
Photoelectric Sensors Xu, Xu5, Diffuse, Sn 0.4 M, 24...240Vac/Dc, Cable 2 M
XU5M18MA230
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XU5M18MA230
Photoelectric Sensors Xu, Xu5, Diffuse, Sn 0.4 M, 24...240Vac/Dc, Cable 2 M
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This General Purpose Single Mode Photoelectric Sensor In Xu5 Cylindrical M18 Design. It Has A Diffuse Detection System. It Supports Nominal Sensing Distance Of.4M In Diffuse Mode With 1 No Discrete Type Of Output Signal. It Is Furnished With 2M Cable For Electrical Connection. It Is An Ip67 Rated Product. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 24V To 240V Ac/Dc, A Maximum Residual Current Of 1.5Ma And A Switching Frequency Of ≤25Hz. This Sensor, With Infrared Diffuse Emission, Has 1 Led For Output State. The Enclosure Is Made Of Nickel Plated Brass With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 82Mm (Length) And Weighs.15Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Csa, Ce And Ul.
Product Details
SKU | XU5M18MA230 |
---|---|
Part Number | XU5M18MA230 |
Price | ZARÂ 3,742.80 |
FAQs | No |
Activity | IDSEN |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review