Photoelectric Sensors Xu, Xu2, Transmitteur, Cylindrical M18, 15 M

XU2N18KP9AAL5T
Be the first one to review this.
ZAR 4,957.60

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Cylindrical M18 Design With Thru Beam Detection System. It Supports 15M Nominal Sensing Distance And 1 No Or 1 Nc Programmable Discrete Output. The Photoelectric Sensor With A Rated Supply Voltage Of 24V To 240V Ac/Dc And No Load Current Consumption Of ≤15Ma. It Is Furnished With 25M Cable For Electrical Connection. It Is An Ip67 Rated Product. The Enclosure Is Made Of 304 Stainless Steel With Pmma Lens. Its Dimensions Are 18Mm (Diameter) X 88Mm (Length). Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce, Csa And Ul. The Xu Is For Non Contact Sensing Up To A Hundred Meters Of Objects Of Any Shape And Any Type. The Xu Range Offers A Full Line Of Photoelectric Proximity Sensors Dedicated To Material Handling, Packaging, Labelling, Lift, Food And Beverage Industries.

Product Details

Seller Information

Documents

Reviews