
calcActive())">
Photoelectric Sensors Xu, Ultrasonic Sensor Label Fork 60X3, 12...24 V Dc, Pnp/Npn No/Nc Connect M8
XUVU06M3KSNM8
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUVU06M3KSNM8
Photoelectric Sensors Xu, Ultrasonic Sensor Label Fork 60X3, 12...24 V Dc, Pnp/Npn No/Nc Connect M8
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Ultrasonic Sensor Label Fork Is An Excellent Choice For Difficult Labeling Applications, Cases Where Clear Labels On A Clear Web Are Used. It Has Pnp/Npn, 2 (Normally Open/Normally Closed) Programmable And Solid State Discrete Output. It Is An Ultrasonic Sensor Label With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection. It Is Furnished With 4-Pin M8 Male Connector For Electrical Connection. It Is An Ip65 Rated Product. It Supports Nominal Sensing Distance Of 3Mm Thru Beam. The Sensor Emitting Colour Is Ultrasonic Colour. Yellow/Red Leds For Indicating Sensor Status. Its Dimensions Are 18Mm (Width) X 47Mm (Depth) X 92.5Mm (Height) And Weighs.13Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. Detection Of Transparent Labels. This Product Is Certified By Culus And Ce. Ex Osiris, Osisense Xu Is For Non-Contact Sensing Up To A Hundred Metres Of Objects Of Any Shape And Any Type. A Photo-Electric Sensor Basically Comprises A Light Beam Transmitter (Light-Emitting Diode) And A Light-Sensitive Receiver (Photo-Transistor). A Light-Emitting Diode Is An Electronic Semi-Conductor Component.
Product Details
SKU | XUVU06M3KSNM8 |
---|---|
Part Number | XUVU06M3KSNM8 |
Price | ZARÂ 19,399.40 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review