
calcActive())">
Photoelectric Sensors Xu, Thru Beam, Sn 2 Mm, No Or Nc, M8 Connector
XUVK0252S
ZARÂ 13,622.68
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUVK0252S
Photoelectric Sensors Xu, Thru Beam, Sn 2 Mm, No Or Nc, M8 Connector
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Thru Beam, Sn 2 Mm, No Or Nc, M8 Connector
ZARÂ 13,622.68
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor Has A Fork Design. It Has A Through-Beam Detection System. It Supports 2Mm Nominal Sensing Distance And 2 Normally Opened/Normally Closed Programmable Discrete Output. It Is Furnished With 4-Pin M8 90° Adjustable Male Connector For Electrical Connection And Infrared Sensor. It Has 3 Leds For Sensor Ready, Read Error And Output State. It Is A Photoelectric Sensor With A Rated Supply Voltage Of 12V To 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤50Ma And A Switching Frequency Of ≤25Khz. It Is An Ip65 Rated Product. The Enclosure Is Made Of Zinc Alloy With Glass Lens. Its Dimensions Are 20Mm (Width) X 90Mm (Depth) X 20Mm (Height) And Weighs.085Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ce.
Product Details
SKU | XUVK0252S |
---|---|
Part Number | XUVK0252S |
Price | ZARÂ 13,622.68 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review