
calcActive())">
Photoelectric Sensors Xu, Photo Electric Laser Sensor, Xuk, Polarised Reflex, Sn 14 M, 10...30 Vdc, M12
XUK9LAPSMM12
ZARÂ 9,320.52
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

XUK9LAPSMM12
Photoelectric Sensors Xu, Photo Electric Laser Sensor, Xuk, Polarised Reflex, Sn 14 M, 10...30 Vdc, M12
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Photoelectric Sensors Xu, Photo Electric Laser Sensor, Xuk, Polarised Reflex, Sn 14 M, 10...30 Vdc, M12
ZARÂ 9,320.52
Description
This Product Is Part Of The Xu Range, An Offer Of Photoelectric Sensors. This Photoelectric Sensor In Xuk Compact 50Mm X 50Mm Design. It Has A Polarised Reflex Detection System. It Supports 12M Polarised Reflex Need Reflector Xuzc50Hp Nominal Sensing Distance And 1 Normally Opened Or 1 Normally Closed Programmable, Pnp Discrete Type Of Output Signal. It Is Furnished With 4-Pin M12 Male Connector For Electrical Connection. It Is An Ip67 And Ip69K Rated Product. This Sensor Has A Rated Supply Voltage Of 24V Dc With Reverse Polarity Protection, A No-Load Current Consumption Of ≤60Ma And A Switching Frequency Of ≤2000Hz. It Has Red Laser Polarised Reflex Class 1 Emission. The Enclosure Is Made Of Abs/Pc With Pmma Lens. Its Dimensions Are 23Mm (Width) X 50Mm (Depth) X 50Mm (Height) And Weighs.035Kg. It Is Ideal For Material Handling, Packaging, Labelling, Assembly, Lift, Escalators Or Food And Beverage Industries. This Product Is Certified By Ecolab, Ce And Culus. This Photoelectric Sensor Has 2 Leds For Output State And Supply On/Output State.
Product Details
SKU | XUK9LAPSMM12 |
---|---|
Part Number | XUK9LAPSMM12 |
Price | ZARÂ 9,320.52 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review