
calcActive())">
Passive Filter - 316 A - 400 V - 50 Hz - For Variable Speed Drive
VW3A46116
ZARÂ 373,518.30
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

VW3A46116
Passive Filter - 316 A - 400 V - 50 Hz - For Variable Speed Drive
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Passive Filter - 316 A - 400 V - 50 Hz - For Variable Speed Drive
ZARÂ 373,518.30
Description
This Passive Filter Is An Option For Variable Speed Drives Of Altivar Range. Its Rated Current Is Equal To 316A. It Is Used As An Input Filter In Order To Obtain Total Harmonic Distortion Of Less Than 10% Or 5%. Its Protection Index Is Ip20. It Weighs 142Kg And Its Dimensions Are, 468Mm Wide, 900.06Mm High, 448.5Mm Deep. It Is Designed To Be Used For Drives In The First Environment (Restricted Distribution, Domestic Applications).
Product Details
SKU | VW3A46116 |
---|---|
Part Number | VW3A46116 |
Price | ZARÂ 373,518.30 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review