
calcActive())">
Parallel Interface Module, Modicon Tm3, 4 Tesys Motors
TM3XTYS4
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

TM3XTYS4
Parallel Interface Module, Modicon Tm3, 4 Tesys Motors
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Product Is Part Of The Modicon Tm3 Range, An Offer Of Expansion I/O Modules For Modicon M221, M241, M251 And M262. The Parallel Interface Module Provides 12 Input Channels, 8 Transistor Output Channels. It Is An Interface Module With A Rated Supply Voltage Of 24V Dc, A Current Consumption Of 1200A And An Output Voltage Of 24V Dc. There Is An Insulation Between The Rj45 Connectors And Internal Logic At 500V Ac And Non-Insulated Between Rj45 Connectors. It Is Furnished With Four Rj45 Connector For Connecting The Motor Starters And Removable Screw Terminal For Electrical Connection. It Is An Ip20 Rated Product. Its Dimensions Are 30Mm (Width) X 85Mm (Depth) X 90Mm (Height). It Weighs.115Kg. This Product Is Certified By Ce, Culus And C-Tick. This Module Is Compatible With Modicon M241, Modicon M251 And Modicon M221 Logic Controller. It Supports Top Hat Type Th35-15, Top Hat Type Th35-7.5 Rail Conforming To Iec 60715 And Plate Or Panel With Fixing Kit Mount. Modicon Tm3 Expansion Modules Have Been Designed With A Simple Interlocking Assembly Mechanism. A Bus Expansion Connector Is Used To Distribute Data And The Power Supply When Assembling The Modicon Tm3 Modules With Logic Controllers. Boost The Performance Of Your Controller With The Modicon Tm3 I/O System Specially Designed For The Modicon M221, M241 And M251 Logic Controllers.
Product Details
SKU | TM3XTYS4 |
---|---|
Part Number | TM3XTYS4 |
Price | ZARÂ 3,575.24 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review