Panel Mounting Smart Antenna, Radio Frequency Identification Xg, Antenna

XGCS490B201
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Product Is Part Of The Xg Range, A Rfid Offer (Radio Frequency Identification). This Smart Antenna Supports 13.56Mhz Rfid Frequency And Transmission Rate Of 9600Baud To 115200Baud (Automatic Detection). It Offers 10Mm To 70Mm Nominal Sensing Distance. The Antenna Operates With Modbus Rtu Communication Protocol And Rs485 Non-Isolated Port Support. It Is A Smart Antenna With A Rated Supply Voltage Of 24V Dc And Current Consumption Of 60Ma. It Is Furnished With 5-Pin M12 Male Connector For Electrical Connection. It Is An Ip65 And Ik02 Rated Product. The Antenna Dimensions Are 40Mm (Width) X 40Mm (Depth) X 40Mm (Height). It Weighs.057Kg. It Is Suitable For Tracking And Sorting Of Baggage, Traceability In The Food Processing Industry, Automatic Toll Booths And Access Control. This Product Is Certified By Ce, Fcc And Ul. It Meets Etsi En 301 489-3, Etsi En 301 489-1, Etsi En 300 330-2 And Etsi En 300 330-1 Standards. This Panel Mounting Smart Antenna Is Compatible With Rfid Microchip Microelectronic (Em4135), Rfid Microchip Inside (Micropass) And Rfid Microchip Texas (Tag-It Hfi). It Is Mounted On A Panel Through A Standard Diameter 22Mm Hole. The Rfid System Makes It Possible To Perform Traceability, Object Identification (Tracking) And Access Control Functions. The Xg Range Offers A Wide Line Of Industrial Rfid Systems Including Smart Antennas With Integrated Controller And 13.56Mhz Electronic Tags.

Product Details

SKU XGCS490B201
Part Number XGCS490B201
Price ZAR 8,075.94
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
This is a required field
You're reviewing: Panel Mounting Smart Antenna, Radio Frequency Identification Xg, Antenna
* Required Field
loader
Loading...

check-circle You submitted your review for moderation.