
calcActive())">
Overvoltage Release Imsu - Threshold 255V To 400V
A9N26500
ZARÂ 0.00
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

A9N26500
Overvoltage Release Imsu - Threshold 255V To 400V
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Description
This Msu Product Is An Overvoltage Release Auxiliary. It Is Mounting On Left Side Of Circuit-Breaker. The Uc Control Circuit Voltage Is 230Vac With A 50/60Hz Frequency. The Dimensions Are (W) 18Mm X (H) 82.5Mm X (D) 73.5Mm.
Product Details
SKU | A9N26500 |
---|---|
Part Number | A9N26500 |
Price | ZARÂ 2,307.67 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review