
calcActive())">
Output Interface Module - 9.5 Mm - Solid State - 24..48 V Dc - 2 A
ABS2SC01EB
ZARÂ 1,764.17
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

ABS2SC01EB
Output Interface Module - 9.5 Mm - Solid State - 24..48 V Dc - 2 A
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Output Interface Module - 9.5 Mm - Solid State - 24..48 V Dc - 2 A
ZARÂ 1,764.17
Description
This Abs2 Output Interface Module Is Part Of The Range Harmony Interfaces Abr/Abs. It Is Supplied In The Form Of Slim Module, 9.5 Mm Wide. It Features A Control Circuit Voltage Of 24V Dc. It Is Characterized By A High Switching Capacity And High Durability. It Is Supplied With 1 Nc Contact And Screw Clamp Terminals. Its Protection Index Is Ip20. It Weighs 34G And Its Dimensions Are, 9.5Mm Wide, 74Mm High, 63Mm Deep. It Is Designed For Interfacing Discrete Digital Control Signals Exchanged Within An Automated System Between The Processing Unit And The Other Components. It Conforms To The Most Recent Iec 947-5-1 Standards And Is Also Ul And Csa Certified. It Can Be Mounted On A Symmetrical, Combination Or Asymmetrical Din Rail.
Product Details
SKU | ABS2SC01EB |
---|---|
Part Number | ABS2SC01EB |
Price | ZARÂ 1,764.17 |
FAQs | No |
Activity | 0 |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review