
calcActive())">
MX shunt trip, GoPact MCCB 400/800, 24VDC
G40-80SHT24DC
ZARÂ 462.21
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers
G40-80SHT24DC
MX shunt trip, GoPact MCCB 400/800, 24VDC
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
MX shunt trip, GoPact MCCB 400/800, 24VDC
ZARÂ 462.21
Description
This electrical auxiliary is a shunt trip release (MX) for new GoPact MCCB 400 and 800. GoPact MCCB has a good price-performance ratio for basic applications and delivers a reliable electrical protection for your applications. The rated operational voltage Un is 24VDC. The MX release opens the circuit breaker when its supply voltage is above 70% of its rated operational voltage. The maximum response time is 25ms. The power consumption is 5W at 24VDC. GoPact MCCB 400 and GoPact MCCB 800 are IEC 60947-1 and IEC 60947-2 certified. GoPact MCCB range benefits from Schneider Electric quality assurance.
Product Details
SKU | G40-80SHT24DC |
---|---|
Part Number | G40-80SHT24DC |
Price | ZARÂ 462.21 |
FAQs | No |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account