
calcActive())">
Mx Shunt Release, Compact Nsx, Rated Voltage 24 Vac 50/60 Hz, Screwless Spring Terminal Connections
LV429384
ZARÂ 2,522.84
Incl. Tax
The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
Loading...
All Sellers

LV429384
Mx Shunt Release, Compact Nsx, Rated Voltage 24 Vac 50/60 Hz, Screwless Spring Terminal Connections
Seller | Price | Delivery | Shipping Cost | |
---|---|---|---|---|
View Seller Profile
B2B Network
|
|
Shipping Cost
Free Shipping
|
No sellers found for this product.
Out of stock
Mx Shunt Release, Compact Nsx, Rated Voltage 24 Vac 50/60 Hz, Screwless Spring Terminal Connections
ZARÂ 2,522.84
Description
This Is A Mx Shunt Trip Release For Compact Nsx, Powerpact Multistandard And Easypact Cvs Circuit Breakers. Its Rated Voltage Is 24 Vac 50/60 Hz. It Is An Auxiliary Used For Emergency Off Or Remote Opening Applications. This Auxiliary Opens The Circuit Breaker When The Control Voltage Un Rises Above 70% Of Its Rated Voltage Un. It Complies With Iec 60947-2 Standard. This Shunt Trip Is A Ul Listed/Csa Certified Circuit Breaker Accessory. Compact Nsx, Powerpact Multistandard And Easypact Cvs Can Be Equipped With Either 1 Mx Or 1 Mn Auxiliary.
Product Details
SKU | LV429384 |
---|---|
Part Number | LV429384 |
Price | ZARÂ 2,522.84 |
FAQs | No |
Activity | PPCCB |
Seller Information
Documents
Extended Warranty
Reviews
Write Your Own Review