Mureva Box - Junction Box - 4 Grommets Ø25 + 8Xø32 - 225X175X100 Mm

ENN05013
Be the first one to review this.

Incl. Tax

login_green The prices displayed on this page are recommended list prices. To view seller-specific pricing, please log in to the Schneider Electric Online Store. Sign in / Register.
loader
Loading...

Description

This Rectangular Surface Mounted Junction Box Enn05013 Comes With 4 X 25 Mm, 8 X 32 Mm Grommets And Quarter-Turn Screw-Fixed Cover Color Grey, Dimensions: Width 245 Mm, Height 105 Mm, Depth 200 Mm Including Screw Collar Caps For Extra Protection Of The Screw Heads Mechanical Protection Ik07, Flame Resistance 750 °C Material: Cover Pp (Polypropylene), Grommet Sbs (Styrene Butadiene Styrene) This Surface Mounted Box Is Classified Ip55 That Provides Safe Installations In Rough Environments, Indoors As Well As Outdoors, Exposed To Water And Dust Like Industry, Farms, Parking Facilities Or Even A Bathroom At Home Sometimes You Need Electricity Where It Really Should Be Impossible To Install It, Like In Wet Or Dusty Places, Or Where Electricity Has Not Been Planned At All You Needn’T Worry! Since The Mureva Boxes From Schneider Electric Thoroughly Satisfy Any High Safety Requirement That The Business Might Have, All Surface Mounted Installations Can Be Made Irrespective Of Environment Or Safety Needs The Boxes Are Easy To Install, They Are Stable And They Are Halogen-Free. You Can Equip Them According To Your Specific Needs Or Buy Them As Complete Junction Boxes With Mureva Electrical Supplies At Hand, No Job Will Be Too Demanding!

Product Details

SKU ENN05013
Part Number ENN05013
Price ZAR 377.75
FAQs No
Activity 0

Seller Information

Documents

Extended Warranty

Reviews

Write Your Own Review
Only registered users can write reviews. Please Sign in or create an account